Manufacturer part number: CG1BN25M-50Z
Brand: SMC
Price: 54.89 €
Delivery time: 26 Days
Cylinder I.D: D: 25 Ø
Stroke: L: 50 mm
Operating Temperature: -10~70 ℃
Specifications: Without magnet
Auto Switch: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CG1BN25M-50Z
Part Number
|
---|
CG1BN25M-50Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.89 € | 1 | 26 Days | 25 | 50 | -10~70 | Without magnet | - | - | - | Without bracket | Without bracket | Basic type | Male rod end |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.1 to 1.0 | Port thread type | Rc | Bellows | Without rod boot |
Specification of cylinder | Cylinder with lubrication retainer (lube-retainer) |
This page is Cylinder With Lubrication Retainer (Lube-retainer), Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series, part number CG1BN25M-50Z.
You can find the detail information about specifications and dimensions on part number CG1BN25M-50Z.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1BN20M-100Z |
CDG1BN20M-125Z |
CDG1BN20M-150Z |
CDG1BN20M-65FZ |
CDG1BN25M-200Z |
CG1BN40M-400Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.37 € | 1 | 26 Days | 20 | 100 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | ||
61.32 € | 1 | 26 Days | 20 | 125 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | ||
62.97 € | 1 | 26 Days | 20 | 150 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | ||
57.47 € | 1 | 26 Days | 20 | 65 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Female rod end | ||
68.92 € | 1 | 26 Days | 25 | 200 | -10~70 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | ||
118.82 € | 1 | 26 Days | 40 | 400 | -10~70 | Without magnet | - | - | - | Without bracket | Without bracket | Basic type | Male rod end |