Set collars / stainless steel / slotted / damped / GN 7062.3

Set collars / stainless steel / slotted / damped / GN 7062.3
  • Volume Discount
The affixed dampening washer of the semi-split Stainless Steel-Set collars GN 7062.3 absorbs mild shocks and has a sound-dampening effect when the set collars come into contact with other components.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7062.3-30-B12-NI
7062.3-32-B14-NI
7062.3-36-B15-NI
7062.3-36-B16-NI
7062.3-42-B18-NI
7062.3-42-B20-NI
7062.3-48-B22-NI
7062.3-48-B25-NI
7062.3-55-B28-NI
7062.3-55-B30-NI
7062.3-60-B32-NI
7062.3-60-B35-NI
7062.3-65-B40-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.90 €

1 Available 7 Days

14.62 €

1 Available 7 Days

17.26 €

1 Available 7 Days

17.56 €

1 Available 7 Days

22.62 €

1 Available 7 Days

20.36 €

1 Available 7 Days

23.06 €

1 Available 7 Days

22.50 €

1 Available 7 Days

29.58 €

1 Available 7 Days

26.92 €

1 Available 7 Days

33.20 €

1 Available 7 Days

32.92 €

1 Available 7 Days

38.28 €

1 Available 7 Days

Loading...

  1. 1

Tech Support