Dampening washers, for semi-split set collars (GN 7062.30)

Dampening washers, for semi-split set collars  (GN 7062.30)
  • Volume Discount
Dampening washers GN 7062.30 are designed as accessories for semi-split set collars and are attached with the help of an adhesive film, preferably on the groove-less side of the set collar. They absorb mild shocks and have a sound-dampening effect when the set collars come into contact with other components.

Generally, after the protective film is removed, the damping washers can be attached to any suitable and clean surface.

Semi-split set collars GN 7062.3 are generally offered with assembled dampening washers.]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7062.30-30-B12
7062.30-32-B14
7062.30-36-B15
7062.30-36-B16
7062.30-42-B18
7062.30-42-B20
7062.30-48-B22
7062.30-48-B25
7062.30-55-B28
7062.30-55-B30
7062.30-60-B32
7062.30-60-B35
7062.30-65-B40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter b
(inch)
Outside diameter d1
(mm)
Outside diameter d2 d3 d4 s Weight
(kg)

0.78 €

1 Available 7 Days 230B 1228132.10.001

0.66 €

1 Available 7 Days 232B 1430152.10.001

0.70 €

1 Available 7 Days 236B 1534162.10.002

0.70 €

1 Available 7 Days 236B 1534172.10.002

0.98 €

1 Available 7 Days 342B 183919.530.004

1.00 €

1 Available 7 Days 342B 183921.530.004

1.12 €

1 Available 7 Days 348B 224523.530.004

1.16 €

1 Available 7 Days 348B 224526.530.004

1.32 €

1 Available 7 Days 355B 285229.530.006

1.32 €

1 Available 7 Days 355B 285231.530.004

1.56 €

1 Available 7 Days 360B 325733.540.006

1.52 €

1 Available 7 Days 360B 325736.540.005

1.76 €

1 Available 7 Days 365B 406241.540.007

Loading...

  1. 1

Tech Support