CSM. - Lever latches with T-handle - Operation with key steel

CSM. - Lever latches with T-handle - Operation with key  steel
  • Volume Discount
Lever latches with T handle and polished chrome zinc stator, chrome zinc alloy rotor, stainless steel front plate, zinc-plated zinc alloy ring nut, burnished steel spring washer, zinc-plated steel washer, zinc-plated flat closing lever, zinc-plated steel washer and two nickel-plated brass keys with 180° rotation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
421512
421514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

28.29 €

1 Available 4 Days CSM.50-S

28.29 €

1 Available 4 Days CSMU-50-S

Loading...

  1. 1

Basic information

Material Die-cast zinc alloy H 50 L 80
l 20 l1 13.5 b 24
h 43.5 d 35 f 42
Weight 240

Tech Support