All-purpose roller rail, polyamide roller bearings

All-purpose roller rail, polyamide roller bearings

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Division(mm): 50, 100
・Rail type AWRS40: max. length 2.975 mm
・Rail type AWRS48 and AWRS80: max. length 2.950 mm

of galvanized sheet steel
the universal roller rails are manufactured individually in the desired length and division

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AWRS40-050-A
AWRS48-100-A
AWRS60-100-A
AWRS80-100-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Division
(mm)

427.00 €

1 5 Days 50

252.15 €

1 5 Days 100

380.12 €

1 5 Days 100

534.52 €

1 5 Days 100

Loading...

  1. 1

Tech Support