Timing belt connecting plates / AT10 / aluminium / CONCAR

Timing belt connecting plates / AT10 / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 80

Clamping Plates - dimension AT10. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KPAT1016
KPAT1025
KPAT1032
KPAT1050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

23.26 €

1 3 Days 41160.11AT10 / 16

25.80 €

1 3 Days 50250.14AT10 / 25

27.63 €

1 3 Days 57320.16AT10 / 32

30.54 €

1 3 Days 75500.21AT10 / 50

Loading...

  1. 1

Basic information

Length(mm) 80 Material Aluminum Winding nose no
Standard none

Tech Support