Timing belts / open / 14M / PUR / steel / CONCAR

Timing belts / open / 14M / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: yes
・Division(mm): 14
・Height(mm): 10

Timing Belts Open Ended - dimension 14M. There are a large number of applications in which ConCar PU goods cut by length can be used - open or welded . PU goods cut by length are considered one of the most precise, extremely resilient timing belts, which are used for example in synchronous conveyor systems, for controlling linear motion or in drive systems. They are suitable for welding on carrier profiles and for a very wide range of coatings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GVMRU0040-[1-30/1]
GVMU0025-[1-30/1]
GVMU0040-[1-30/1]
GVMU0055-[1-30/1]
GVMU0085-[1-30/1]
GVMU0115-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Coating Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 3040PAZ0.470.4714M - 40
1 17 Days 1 ~ 3025Standard0.260.2614M - 25
1 3 Days 1 ~ 3040Standard0.40.414M - 40
1 3 Days 1 ~ 3055Standard0.5550.55514M - 55
1 3 Days 1 ~ 3085Standard0.850.8514M - 85
1 3 Days 1 ~ 30115Standard1.151.1514M - 115

Loading...

  1. 1

Basic information

Height(mm) 10 Material Polyurethane Division(mm) 14
Tension cord Steel Winding nose yes Standard none

Tech Support