Timing belts / open / MXL / CR (Neoprene) / glass fibre / CONCAR

Timing belts / open / MXL / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Height(mm): 1.1
・Division(mm): 2.032

Timing Belts Open Ended - dimension MXL.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAM0012-[1-30/1]
GAM0019-[1-30/1]
GAM0025-[1-30/1]
GAM0037-[1-30/1]
GAM0050-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Width
(inch)
Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 303.1721/80.0070.007MXL - 012
1 3 Days 1 ~ 304.7633/160.0090.009MXL - 019
1 3 Days 1 ~ 306351/40.0120.012MXL - 025
1 3 Days 1 ~ 309533/80.0170.017MXL - 037
1 3 Days 1 ~ 301271/20.0220.022MXL - 050

Loading...

  1. 1

Basic information

Height(mm) 1.1 Material Neoprene Division(mm) 2.032
Tension cord Glass Winding nose no Standard none

Tech Support