Timing belts / open / S3M / CR (Neoprene) / glass fibre / CONCAR

Timing belts / open / S3M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Height(mm): 1.9
・Division(mm): 3

Timing Belts Open Ended - dimension S3M.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41M030010-[1-30/1]
G41M030012-[1-30/1]
G41M030015-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 30100.0230.023S3M 100
1 3 Days 1 ~ 30120.02760.0276S3M 120
1 3 Days 1 ~ 30150.03450.0345S3M 150

Loading...

  1. 1

Basic information

Height(mm) 1.9 Material Neoprene Division(mm) 3
Tension cord Glass Winding nose no

Tech Support