Timing belts / open / T10 / PUR / Aramid, steel / CONCAR

Timing belts / open / T10 / PUR / Aramid, steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel, Kevlar
・Coating: PAZ, Standard, PAR
・Winding nose: yes
・Height(mm): 4.5
・Division(mm): 10

Timing Belts Open Ended - dimension T10. There are a large number of applications in which ConCar PU goods cut by length can be used - open or welded . PU goods cut by length are considered one of the most precise, extremely resilient timing belts, which are used for example in synchronous conveyor systems, for controlling linear motion or in drive systems. They are suitable for welding on carrier profiles and for a very wide range of coatings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIM0010-[1-30/1]
GIM0016-[1-30/1]
GIM0016K-[1-30/1]
GIM0025-[1-30/1]
GIM0025K-[1-30/1]
GIM0025KPAZ-[1-30/1]
GIM0025PAR-[1-30/1]
GIM0025PAZ-[1-30/1]
GIM0032-[1-30/1]
GIM0032K-[1-30/1]
GIM0032PAZ-[1-30/1]
GIM0050-[1-30/1]
GIM0050K-[1-30/1]
GIM0050PAZ-[1-30/1]
GIM0075-[1-30/1]
GIM0075K-[1-30/1]
GIM0075PAZ-[1-30/1]
GIM0100-[1-30/1]
GIM0150-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Coating Tension cord Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 3010StandardSteel0.0470.04710 T10
1 3 Days 1 ~ 3016StandardSteel0.0750.07516 T10
1 3 Days 1 ~ 3016StandardKevlar0.0640.06416 T10 - Kevlar
1 3 Days 1 ~ 3025StandardSteel0.1150.11525 T10
1 3 Days 1 ~ 3025StandardKevlar0.10.125 T10 - Kevlar
1 17 Days 1 ~ 3025PAZKevlar0.1150.11525 T10 - Kevlar PAZ
1 17 Days 1 ~ 3025PARSteel0.1160.11625 T10 - PAR
1 3 Days 1 ~ 3025PAZSteel0.1160.11625 T10 - PAZ
1 3 Days 1 ~ 3032StandardSteel0.1450.14532 T10
1 3 Days 1 ~ 3032StandardKevlar0.1280.12832 T10 - Kevlar
1 3 Days 1 ~ 3032PAZSteel0.1460.14632 T10 - PAZ
1 3 Days 1 ~ 3050StandardSteel0.2250.22550 T10
1 3 Days 1 ~ 3050StandardKevlar0.20.250 T10 - Kevlar
1 3 Days 1 ~ 3050PAZSteel0.2260.22650 T10 - PAZ
1 3 Days 1 ~ 3075StandardSteel0.340.3475 T10
1 17 Days 1 ~ 3075StandardKevlar0.30.375 T10 Kevlar
1 3 Days 1 ~ 3075PAZSteel0.3410.34175 T10 - PAZ
1 3 Days 1 ~ 30100StandardSteel0.4350.435100 T10
1 17 Days 1 ~ 30150StandardSteel0.680.68150 T10

Loading...

  1. 1

Basic information

Height(mm) 4.5 Material Polyurethane Division(mm) 10
Winding nose yes Standard none

Tech Support