Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G3320080-[1-30/1]
Width(mm) | 8 | Height(mm) | 5.2 | Material | Polyurethane |
---|---|---|---|---|---|
Type | not serrated | Tension cord | No | Antistatic | No |
Colour | Transparent | FDA approval | Yes | Weight / m(kg) | 0.04 |
Shore hardness(°) | 80 Shore A | Description | VLC 8 |