V-Belt - Profile 39 x 16 (Part Numbers)

V-Belt - Profile 39 x 16
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 39
・Height(mm): 16
・Angle(°): 28
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G439160860

Part Number
G439160860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.90 €

1 3 Days

Loading...

  1. 1

Basic information

Inside length(mm) 860 Outside length(mm) 961 Width(mm) 39
Height(mm) 16 Material Neoprene Type open-edge, serrated
Tension cord Polyester Antistatic Yes Angle(°) 28
Standard DIN 7719 / ISO 1604 Weight(kg) 0.612 Description 39 x 16 x 860 Li

This page is V-Belt - Profile 39 x 16, part number G439160860.
You can find the detail information about specifications and dimensions on part number G439160860.

Tech Support