Assembly fitting (MA5)

Assembly fitting MA5

Click on this image to zoom in.

Click on this image to zoom in.

  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Assembly fitting MA5
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: MA5

Brand: ACE STOSSDAEMPFER

Price: 13.18

Delivery time: 5 Days


Technical Data:

Max. load: 500 N

Fitting for: GS-15 / HB-15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MA5

Mounting Accessories for Gas Springs and Hydraulic Dampers, Made of Steel

Product Description


By taking advantage of the very extensive range of ACE end fittings and mounting brackets you can easily and simply install our gas springs and hydraulic dampers. You profit from the variety of DIN Standard end fittings such as swivel eyes, clevis forks, angle ball joints, inline ball joints, and complementary ball sockets.
ACE also offers eye fittings made of wear-resistant steel to meet the higher specification requirements found in industrial applications. With over 30 different types available these mounting accessories provide an extensive range of combinations for optimum installations.
With the ACE selection programme you can choose not only your ACE gas springs but also the ideal end fittings and mounting brackets for your individual application example.
The complete range of accessories are also available as individual components.

M3.5x0.6 (for GS-8, GS-10, GS-12, GZ-15, HB-12)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M5x0.8 (for GS-15, HB-15)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M8x1.25 (for GS-19, GS-22, GZ-19, HB-22, HB-28, HBS-28, DVC-32)



1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M10x1.5


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M14x1.5 (for GS-40, GST-40, GZ-40, HB-40, HBD-70)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M24x2 (for GS-70, HB-70, HBD-85, HBS-70)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

Mounting Accessories for Gas Springs and Hydraulic Dampers, Made of Stainless Steel

Product Description


For our gas springs and hydraulic dampers made of stainless steel we also offer a flexible product range of DIN standardised end fittings and mounting brackets. These eyes, swivel eyes, clevis forks, angle ball joints, ball sockets, inline ball joints and mounting brackets are also made of sturdy stainless steel and can be flexibly combined.
The high-quality stainless steel accessories are rustproof and weakly magnetic. Just as with the corresponding stainless steel gas springs and hydraulic dampers, they are preferred in the food, electronics and ship building industries along with medical and cleanroom technology.
All ACE stainless steel gas springs and the appropriate mounting accessories are individually designed for each application with the ACE calculation program.
The entire range of stainless steel accessories is also available separately.

M3.5x0.6 (for GS-8-V4A, GS-10-V4A, GS-12-V4A, GZ-15-V4A)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M5x0.8 (for GS-15-VA)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M8x1.25 (for GS-19-VA, GS-22-VA, GZ-19-VA)



1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M10x1.5 (for GS-28-VA, GZ-28-VA)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.

M14x1.5 (for GS-40-VA, GZ-40-VA)


1 Attention! Max. static load in Newtons. Beware force increase during compression (progression) and observe max. force limit.
Part Number
MA5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. load
(N)
Fitting for

13.18 €

1 Available 5 Days 500GS-15 / HB-15

Loading...

  1. 1

This page is Assembly fitting, part number MA5.
You can find the detail information about specifications and dimensions on part number MA5.

Variation of this product

Part Number
MA10
MA10-V4A
MA5-V4A
MA8
MA8-V4A
ME10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. load
(N)
Fitting for

13.18 €

1 Available 5 Days 1800GS/GZ-28 / HBS-35

59.54 €

1 Available 5 Days 1800HB / GS-19 / GS-22 / GZ19

64.68 €

1 Available 5 Days 500GS/GZ Stainless Steel

13.18 €

1 Available 5 Days 1800HB / GS-19 / GS-22 / GZ19

59.54 €

1 Available Same day

Stock

1800HB / GS-19 / GS-22 / GZ19

13.18 €

1 Available 5 Days 1800GS/GZ-28 / HBS-35

Tech Support