Traction Gas Springs (Part Numbers - CAD Download)

Traction Gas Springs

Click on this image to zoom in.

Click on this image to zoom in.

ACE industrial gas springs pull type of the NEWTONLINE series in stainless steel are the problem solvers when space is limited. They are: ready for installation, maintenance-free and durable. The force is filled individually via the built-in valve according to the customer's requirements. Universally applicable due to the large number of attachments. Use damping material suitable for end position damping (TUBUS or SLAB).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GZ-28-450-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-V4A
GZ-28-450-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-VA
GZ-28-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N
GZ-28-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-V4A
GZ-28-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-VA
GZ-28-550-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N
GZ-28-550-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-V4A
GZ-28-550-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-VA
GZ-28-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N
GZ-28-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-V4A
GZ-28-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N-VA
GZ-28-650-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[150-1200/10]N
GZ-40-100-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-100-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-100-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-150-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-150-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-150-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-200-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-200-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-200-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-250-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-250-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-250-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-300-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-300-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-300-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-400-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-400-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-400-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GZ-40-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N
GZ-40-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-V4A
GZ-40-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Cylinder Dia. D
(Ø)
Type Attachment part piston rod Attachment part cylinder barrel Extension force
(N)

-

1 21 Days 45028Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 45028Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 50028Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 50028Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 50028Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 55028Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 55028Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 55028Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 60028Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 60028Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 60028Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 21 Days 65028Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin150 ~ 1200

-

1 5 Days 10040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 10040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 10040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 15040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 15040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 15040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 20040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 20040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 20040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 25040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 25040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 25040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 30040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 30040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 30040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 40040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 40040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 40040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 50040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 50040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 50040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 5 Days 60040Industrial gas tractionAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 60040Industrial gas tension spring 1.4404 / 1.4571Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

-

1 21 Days 60040Industrial gas spring 1.4301 / 1.4305Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000

Loading...

Tech Support