Straight Line Action Clamps 609

Straight Line Action Clamps 609
  • Volume Discount
Destaco’s 609 Series straight line action clamps feature a low profile, high holding capacity for its size, and allow the handle to rotate then fall below the mounting plane to lock in retracted position. This model is also available with a flanged or straight base. Common applications for these models include assembly/testing, welding, and tensioning devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

609-B

Part Number
609-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.34 €

1 Available 54 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 1330 Body Material Steel Plunger travel(mm) 31.8
Base mounting style (details) Straight Plunger Round Plunger height(mm) 46.2
Plunger thread 5/16-18 Toggle lock plus(mm) No

This page is Straight Line Action Clamps 609, part number 609-B.
You can find the detail information about specifications and dimensions on part number 609-B.

Tech Support