Pipe, PQ Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PQ-AL-12X1X3000
PQ-AL-15X1X3000
PQ-AL-18X1X3000
PQ-AL-22X1X3000
PQ-AL-28X1.5X3000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
Inner Diameter d
(Ø)
Product weight by length
(kg/m)
Max. Operating pressure
(bar)
Manufacturer part #

17.32 €

1 7 Days 12100.09315177732

20.60 €

1 7 Days 15130.11915177733

24.97 €

1 7 Days 18160.14415177734

30.85 €

1 7 Days 22200.17815177735

36.48 €

1 7 Days 28250.33710194593

Loading...

  1. 1

Basic information

Material of pneumatic tubing Wrought aluminum alloy Color Silver Min. Operating pressure(bar) -0.95
Min. Temperature of medium(°C) -25 Max. Temperature of medium(°C) 75 Min. Ambient temperature(°C) -30
Max. Ambient temperature(°C) 75

Tech Support