Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CCES-P-C8-E
Housing material | PC | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 50 |
---|---|---|---|---|---|
Reset method | Manual button or electrical signal | Min. pulse length for actuator(ms) | 15 | Min. pulse length for reset(ms) | 15 |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Manufacturer part # | 549403 | Weight(g) | 30 |
This page is Pneumatic counter, CCES Series, part number CCES-P-C8-E.
You can find the detail information about specifications and dimensions on part number CCES-P-C8-E.