Proximity sensor, CRSMEO Series

Proximity sensor, CRSMEO Series
[Specifications]
・Measuring principle: Magnetic reed
・Type of mounting: With accessories
・DC operating voltage range(V): 12-30
・Degree of protection: IP67

[Features]
・Magneto reed measuring principle
・Corrosion-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRSMEO-4-K-LED-24

Part Number
CRSMEO-4-K-LED-24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.40 €

1 17 Days

Loading...

  1. 1

Basic information

Design Round Measuring principle Magnetic reed Housing material PP
Degree of protection IP67 DC operating voltage range(V) 12-30 Max. output current(mA) 500
Type of mounting With accessories Cable length(m) 2.5 Material of cable sheath TPE-O
Max. switching capacity DC(W) 10 Switching output Contact-based, bipolar Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 60 Electrical connection 3-wire, Cable Weight(g) 70
Manufacturer part # 161775

Tech Support