Chemical Liquid Valve Manual Type, Double Ferrule/Metal Gasket Seal Fitting/Tube Extension

Chemical Liquid Valve Manual Type, Double Ferrule/Metal Gasket Seal Fitting/Tube Extension
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Body: SUS actuator: ADC buffer: FKM/EPDM (selection)

(i)Remark

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LVH40M-D13-AD
LVH40M-D13-ND-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tube Diameter Orifice Diameter
(mm)
Option Specifications Seal/buffer material

1,042.42 €

1 84 Days Ø12.712NoneWith double ferrule fittingFKM

1,287.81 €

1 84 Days Ø12.712Body wetted parts equivalent to EP gradeWith double ferrule fittingEPDM

Loading...

  1. 1

Basic information

Type Air Operating Type Applicable Fluid Chemical Operating Environment High Corrosion Resistance
Connection Type Tube Connection Operating Temperature Range(℃) 0::60 Body material SUS

Tech Support