Screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LT284-M6X20-C
XNNGFS-M6X12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for enclosure building height
(mm)

0.43 €

100 4 Days OtherOther20200-000Metal0

0.37 €

100 4 Days --1216.6-Fastening parts/-set---Steel-

Loading...

  1. 1

Basic information

Width(mm) 12

Tech Support