Felt strips / eClass code 23-05-17-90

Felt strips / eClass code 23-05-17-90
[Specifications]
・eClass code: 23-05-17-90

Felt strips, and their high-temperature variants made of aluminium borosilicate, provide a simple and effective sealing solution. They accommodate relatively high shaft speeds, because a small gap forms between the felt strip and the shaft, transforming the seal into a non-contact, gap-type seal. Felt strips should be cut to the correct length and soaked in hot oil prior to being installed.

[Features]
・Cost-effective
・Suitable for relatively high shaft speeds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FS110
FS1100
FS180
FS190
FS300
FS510
FS830
FS950
FSB190
FSB260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
GTIN/EAN

0.37 €

1 4 Days 107316570853469

54.80 €

1 4 Days 127.000017316570777147

0.65 €

1 4 Days 17316577754370

0.88 €

1 4 Days 27316577016737

1.30 €

1 4 Days 27316570320848

13.23 €

1 4 Days 217316577022615

39.80 €

1 4 Days 607316577112507

41.60 €

1 4 Days 67.07316571098166

16.22 €

1 12 Days 27316570136265

29.35 €

1 17 Days 157316570898828

Loading...

  1. 1

Tech Support