Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VPE-1/8-2N-SW |
VPE-1/8-SW |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material of cable sheath | Cable length (m) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
158.00 € | 1 | 4 Days | - | 0.57 | 12595 | |||
152.77 € | 1 | 4 Days | PVC | 0.5 | 12593 |
Loading...
Housing material | Steel, PA, VMQ (silicone), POM | Pneumatic connection | G1/8 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | 0 | Max. Operating pressure(bar) | 0 | Max. Temperature of medium(°C) | 60 |
Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 | Degree of protection | IP67 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |