Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NK5/10 TVP |
NK5/12 TVP |
NK6/10 TVP |
NK6/12 TVP |
NK7/10 TVP |
NK7/12 TVP |
NK8/16 TVP |
NK9/12 TVP |
NK9/16 TVP |
NK10/12 TVP |
NKI5/12 TVP |
NKI5/16 TVP |
NKI6/16 TVP |
NKI7/12 TVP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Inner ring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
4.84 € | 1 | 4 Days | 5 | 10 | 10 | 9008745716461 | Without inner ring | 3.0 | ||
4.84 € | 1 | 4 Days | 5 | 10 | 12 | 9008745716478 | Without inner ring | 4.0 | ||
4.97 € | 1 | 4 Days | 6 | 12 | 10 | 9008745716522 | Without inner ring | 5.0 | ||
4.97 € | 1 | 4 Days | 6 | 12 | 12 | 9008745716539 | Without inner ring | 6.0 | ||
4.97 € | 1 | 4 Days | 7 | 14 | 10 | 9008745716607 | Without inner ring | 7.0 | ||
5.04 € | 1 | 4 Days | 7 | 14 | 12 | 9008745716614 | Without inner ring | 8.0 | ||
5.30 € | 1 | 4 Days | 8 | 15 | 16 | 9008745716683 | Without inner ring | 10.0 | ||
5.17 € | 1 | 4 Days | 9 | 16 | 12 | 9008745716713 | Without inner ring | 10.0 | ||
5.35 € | 1 | 4 Days | 9 | 16 | 16 | 9008745716720 | Without inner ring | 10.0 | ||
5.17 € | 1 | 4 Days | 10 | 17 | 12 | 9008745715938 | With inner ring | 10.0 | ||
6.84 € | 1 | 4 Days | 5 | 15 | 12 | 9008745717048 | With inner ring | 10.0 | ||
8.45 € | 1 | 4 Days | 5 | 15 | 16 | 9008745717055 | With inner ring | 10.0 | ||
7.38 € | 1 | 4 Days | 6 | 16 | 16 | 9008745717109 | With inner ring | 10.0 | ||
6.97 € | 1 | 4 Days | 7 | 17 | 12 | 9008745717147 | With inner ring | 10.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row | Cage | Sheet steel cage |
---|---|---|---|---|---|
Lubrication | Groove with lubrication hole(s) | Seal | None open bearing |