Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC207 -CEZRO2PTFE
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 72 | Width B(mm) | 42.9 | Rolling Element Material | Steel |
Outer ring | Spherical | Temperature range | -20 to +120 degrees | Weight(g) | 440.0 |
Fixing | Threaded pins | Inner ring | Widened inner ring on both sides |
This page is Radial insert ball bearings / CEZRO2PTFE series / ZEN, part number UC207 -CEZRO2PTFE.
You can find the detail information about specifications and dimensions on part number UC207 -CEZRO2PTFE.