Manufacturer part number: 2206-2RSTV
Brand: NKE BEARINGS
Price: 26.63 €
Delivery time: 4 Days
I.D. D: 30 φ
Outer Diameter D: 62 φ
Width B: 20 mm
EAN: 9008745109997
Weight: 265.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2206-2RSTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Normal radial clearance |
Temperature range | -30 to +100 degrees |
This page is Self-aligning ball bearings / double row / 22xx, 23xx / 2RS / plastic cage / 2RSTV / NKE BEARINGS, part number 2206-2RSTV.
You can find the detail information about specifications and dimensions on part number 2206-2RSTV.
Part Number |
---|
2203 -2RSTV |
2204 -2RSTV |
2205 -2RSTV |
2207 -2RSTV |
2209 -2RSTV |
2304 -2RSTV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
18.50 € | 1 | 4 Days | 17 | 40 | 16 | 9008745109683 | 88.0 | ||
19.95 € | 1 | 4 Days | 20 | 47 | 18 | 9008745109751 | 144 | ||
24.58 € | 1 | 4 Days | 25 | 52 | 18 | 9008745109836 | 164.0 | ||
30.72 € | 1 | 4 Days | 35 | 72 | 23 | 9008745110108 | 403.0 | ||
41.83 € | 1 | 4 Days | 45 | 85 | 23 | - | 530.0 | ||
27.43 € | 1 | 4 Days | 20 | 52 | 21 | 9008745709913 | 240 |