Manufacturer part number: 24030 K30.CCW33
Brand: SKF
Price: 915.85 €
Delivery time: 4 Days
I.D. d: 150 mm
O.D. D: 225 mm
Width B: 75 mm
EAN: 7316577016409
Weight: 10100.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24030 K30.CCW33
Inner/Outer Race Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:30) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |
This page is Spherical roller bearings K30.CCW33 Series, part number 24030 K30.CCW33.
You can find the detail information about specifications and dimensions on part number 24030 K30.CCW33.
Part Number |
---|
24128 K30.CCW33 |
24130 K30.CCW33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
1,075.53 € | 1 | 4 Days | 140 | 225 | 85 | 7316577016485 | 12500.0 | ||
1,207.83 € | 1 | 4 Days | 150 | 250 | 100 | 7316570017120 | 19200.0 |