Manufacturer part number: UC311 G2
Brand: SNR
Price: 79.23 €
Delivery time: 4 Days
I.D. D: 55 φ
Outer Diameter D: 120 φ
Width B: 66 mm
EAN: 3413529502820
Fixing: Threaded pins
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC311 G2
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Inner ring | Widened inner ring on both sides | Outer ring | Spherical |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |
This page is Radial insert ball bearings / UC3xx / G2 series / SNR, part number UC311 G2.
You can find the detail information about specifications and dimensions on part number UC311 G2.
Part Number |
---|
UK316 G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Fixing | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
230.43 € | 1 | 4 Days | 80 | 170 | 55 | 3413529503995 | Adapter sleeve | 4340.0 |