Bushes P14 Series

Bushes  P14 Series
[Specifications]
・I.D. d(mm): 10-140
・O.D. D(mm): 12-145

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP1020 P14
PAP1225 P14
PAP14060 P14
PAP1815 P14
PAP1820 P14
PAP2010 P14
PAP3230 P14
PAP4530 P14
PAP5040 P14
PAP5060 P14
PAP5540 P14
PAP6040 P14
PAP8060 P14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

1.53 €

1 4 Days 101240289776562865.020

1.71 €

1 4 Days 121440289776565387.025

105.43 €

1 4 Days 1401454028977660009505.9999760

3.50 €

1 4 Days 1820-6.015

1.67 €

1 4 Days 1820-9.020

1.53 €

1 4 Days 202340289776572387.010

3.80 €

10 4 Days 3236-49.030

5.72 €

1 4 Days 4550402897765854985.030

7.05 €

1 4 Days 50554028977658747126.040

9.62 €

1 4 Days 50554028977658785186.060

11.11 €

1 4 Days 55604028977658877136.040

-

1 Quote 60654028977658969149.040

20.95 €

1 4 Days 80854028977659461293.060

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -200::+280 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Lead-free

Tech Support