Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51407
Part Number
|
---|
51407 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Angular adjustment | Bore | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.69 € | 1 | 17 Days | Steel | - | Grade 0 | 35 | 80 | 32 | - | - | Steel | Non-angle adjustable | - | Sheet steel cage | - | - | 7316576677984 | - | - | Single direction bearing | - | Axial deep groove ball bearing. without washer(s) | - | -30 to +150 °C | 790.0 |
Loading...
This page is Radial insert ball bearings / outer ring spherical / set screw sleeve / SKF, part number 51407.
You can find the detail information about specifications and dimensions on part number 51407.
Configure
Basic Attributes
Outer Ring Type
Outer Ring
Number of Bearing Ring Rows
Bore
Clearance
Current insulation
Fixing
Inner ring
Outer ring
Seal
Type
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Angular adjustment
Cage
EAN
Operating direction
Product range
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
215 |
307 |
311 |
51409 |
51416 |
52228 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Angular adjustment | Bore | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.90 € | 1 | 4 Days | Steel | - | Grade 0 | 75 | 130 | 25 | - | Single Row | Steel | - | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | 7316576680007 | - | - | - | Without flange/groove | - | None. open bearing | -20 to +150 °C | 1280.0 | ||
80.49 € | 1 | 17 Days | Steel | - | Grade 6 | 35 | 80 | 21 | - | Single Row | Steel | - | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | 7316576680243 | - | - | - | Without flange/groove | - | None. open bearing | -20 to +150 °C | 50.0 | ||
151.22 € | 1 | 4 Days | Steel | - | Grade 0 | 55 | 120 | 29 | - | Single Row | Steel | - | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | 7316576680502 | - | - | - | Without flange/groove | - | None. open bearing | -20 to +150 °C | 1500.0 | ||
128.63 € | 1 | 17 Days | Steel | - | Grade 0 | 45 | 100 | 39 | - | - | Steel | Non-angle adjustable | - | Sheet steel cage | - | - | 7316576678035 | - | - | Single direction bearing | - | Axial deep groove ball bearing. without washer(s) | - | -30 to +150 °C | 1470.0 | ||
501.83 € | 1 | 4 Days | Steel | - | Grade 0 | 80 | 170 | 68 | - | - | Steel | Non-angle adjustable | - | Sheet steel cage | - | - | 7316572417669 | - | - | Single direction bearing | - | Axial deep groove ball bearing. without washer(s) | - | -30 to +150 °C | 7210.0 | ||
1,083.37 € | 1 | 4 Days | Steel | - | Grade 0 | 120 | 200 | 81 | - | - | Steel | Non-angle adjustable | - | Sheet steel cage | - | - | 7316570179804 | - | - | Double direction bearing | - | Axial deep groove ball bearing. without washer(s) | - | -30 to +150 °C | 7900.0 |