Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53318
Part Number
|
---|
53318 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Angular adjustment | Bore | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522.20 € | 1 | 4 Days | Steel | - | Grade 0 | 90 | 155 | 54.6 | - | - | Steel | Angle adjustable (in conjunction with washer(s)) | - | Sheet steel cage | - | - | 7316577007483 | - | - | Single direction bearing | - | Axial deep groove ball bearing. without washer(s) | - | -30 to +150 °C | 3870.0 |
Loading...
Configure
Basic Attributes
Outer Ring Type
Outer Ring
Number of Bearing Ring Rows
Bore
Clearance
Current insulation
Fixing
Inner ring
Outer ring
Seal
Type
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Angular adjustment
Cage
EAN
Operating direction
Product range
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes