Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YET207-106
Part Number
|
---|
YET207-106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Angular adjustment | Bore | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.20 € | 1 | 17 Days | Steel | Spherical Surface | Grade 0 | 34.925 | 72 | 38.9 | With Outer Ring | - | Steel | - | Cylindrical bore | - | - | - | 7316576617089 | Eccentric locking collar | Widened inner ring on one side | - | - | - | Contact seals on both sides | -20 to +120 °C | 470.0 |
Loading...
This page is Radial insert ball bearings / outer ring spherical / set screw sleeve / SKF, part number YET207-106.
You can find the detail information about specifications and dimensions on part number YET207-106.
Configure
Basic Attributes
Number of Bearing Ring Rows
Angular adjustment
Cage
Clearance
Current insulation
Operating direction
Outer ring
Product range
Type
Materials of Inner and Outer Ring
Outer Ring Type
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Outer Ring
Rolling Element Material
Bore
EAN
Fixing
Inner ring
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
215 |
307 |
311 |
YET207-107 |
YET208-108 |
YET209 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Angular adjustment | Bore | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.90 € | 1 | 4 Days | Steel | - | Grade 0 | 75 | 130 | 25 | - | Single Row | Steel | - | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | 7316576680007 | - | - | - | Without flange/groove | - | None. open bearing | -20 to +150 °C | 1280.0 | ||
80.49 € | 1 | 17 Days | Steel | - | Grade 6 | 35 | 80 | 21 | - | Single Row | Steel | - | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | 7316576680243 | - | - | - | Without flange/groove | - | None. open bearing | -20 to +150 °C | 50.0 | ||
151.22 € | 1 | 4 Days | Steel | - | Grade 0 | 55 | 120 | 29 | - | Single Row | Steel | - | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | 7316576680502 | - | - | - | Without flange/groove | - | None. open bearing | -20 to +150 °C | 1500.0 | ||
38.20 € | 1 | 17 Days | Steel | Spherical Surface | Grade 0 | 36.512 | 72 | 38.9 | With Outer Ring | - | Steel | - | Cylindrical bore | - | - | - | 7316576617102 | Eccentric locking collar | Widened inner ring on one side | - | - | - | Contact seals on both sides | -20 to +120 °C | 427.0 | ||
46.19 € | 1 | 17 Days | Steel | Spherical Surface | Grade 0 | 38.1 | 80 | 43.7 | With Outer Ring | - | Steel | - | Cylindrical bore | - | - | - | 7316576617140 | Eccentric locking collar | Widened inner ring on one side | - | - | - | Contact seals on both sides | -20 to +120 °C | 625.0 | ||
43.55 € | 1 | 17 Days | Steel | Spherical Surface | Grade 0 | 45 | 85 | 43.7 | With Outer Ring | - | Steel | - | Cylindrical bore | - | - | - | 7316571521169 | Eccentric locking collar | Widened inner ring on one side | - | - | - | Contact seals on both sides | -20 to +120 °C | 663.0 |