Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W6001 -2RS1
Part Number
|
---|
W6001 -2RS1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Outer ring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.41 € | 1 | 7 Days | Stainless Steel | - | Grade 5 | 12 | 28 | 8 | - | Single Row | Stainless Steel | Sheet steel cage | Normal radial clearance | No current insulation | 7316571077789 | - | - | Without flange/groove | 19.0 |
Loading...
Bore | Cylindrical bore | Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |
---|
This page is Deep groove ball bearings / single row / 2RS1 / 2RS1 / SKF, part number W6001 -2RS1.
You can find the detail information about specifications and dimensions on part number W6001 -2RS1.
Configure
Basic Attributes
Outer Ring Type
Outer Ring
Fixing
Inner ring
Type
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Number of Bearing Ring Rows
Rolling Element Material
Cage
Clearance
Current insulation
EAN
Outer ring
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1726208 -2RS1 |
1726209 -2RS1 |
1726212 -2RS1 |
W6007 -2RS1 |
W6009 -2RS1 |
W609 -2RS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Outer Ring | Number of Bearing Ring Rows | Rolling Element Material | Cage | Clearance | Current insulation | EAN | Fixing | Inner ring | Outer ring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.49 € | 1 | 12 Days | Steel | Spherical Surface | Grade 0 | 40 | 80 | 18 | With Outer Ring | - | Steel | - | - | - | 7316576625053 | No additional mounting option | No widened inner ring | - | 346.0 | ||
30.37 € | 1 | 17 Days | Steel | Spherical Surface | Grade 0 | 45 | 85 | 19 | With Outer Ring | - | Steel | - | - | - | 7316577299031 | No additional mounting option | No widened inner ring | - | 396.0 | ||
44.72 € | 1 | 17 Days | Steel | Spherical Surface | Grade 0 | 60 | 110 | 22 | With Outer Ring | - | Steel | - | - | - | 7316570435030 | No additional mounting option | No widened inner ring | - | 749.0 | ||
82.73 € | 1 | 17 Days | Stainless Steel | - | Grade 6 | 35 | 62 | 14 | - | Single Row | Stainless Steel | Sheet steel cage | Normal radial clearance | No current insulation | 7316570173505 | - | - | Without flange/groove | 141.0 | ||
172.71 € | 1 | 17 Days | Stainless Steel | - | Grade 6 | 45 | 76 | 16 | - | Single Row | Stainless Steel | Sheet steel cage | Normal radial clearance | No current insulation | 7316571649757 | - | - | Without flange/groove | 233.0 | ||
22.70 € | 1 | 4 Days | Stainless Steel | - | Grade 5 | 9 | 24 | 7 | - | Single Row | Stainless Steel | Sheet steel cage | Normal radial clearance | No current insulation | 7316572559413 | - | - | Without flange/groove | 14.0 |