Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6201 TN9C3
Part Number
|
---|
6201 TN9C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Current insulation | EAN | Outer ring | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.27 € | 1 | 17 Days | Grade 5 | 12 | 32 | 10 | Single Row | No current insulation | 7316570580013 | Without flange/groove | -20 to +120 °C | 34.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Rolling Element Material | Steel | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Slightly increased radial clearance | Seal | None. open bearing |
This page is Deep groove ball bearings / single row / TN9C3 / SKF, part number 6201 TN9C3.
You can find the detail information about specifications and dimensions on part number 6201 TN9C3.
Part Number |
---|
108 TN9C3 |
6002 TN9C3 |
6204 TN9C3 |
6205 TN9C3 |
6206 TN9C3 |
6305 TN9C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Current insulation | EAN | Outer ring | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.65 € | 1 | 17 Days | Grade 0 | 8 | 22 | 7 | - | - | 7316570017342 | - | -30 to +120 °C | 12.0 | ||
8.56 € | 1 | 17 Days | Grade 5 | 15 | 32 | 9 | Single Row | No current insulation | 7316570544480 | Without flange/groove | -20 to +120 °C | 28.0 | ||
9.65 € | 1 | 17 Days | Grade 5 | 20 | 47 | 14 | Single Row | No current insulation | 7316577729972 | Without flange/groove | -20 to +120 °C | 98.0 | ||
18.48 € | 1 | 17 Days | Grade 5 | 25 | 52 | 15 | Single Row | No current insulation | 7316570490527 | Without flange/groove | -20 to +120 °C | 118.0 | ||
31.22 € | 1 | 17 Days | Grade 6 | 30 | 62 | 16 | Single Row | No current insulation | 7316570297522 | Without flange/groove | -20 to +120 °C | 187.0 | ||
16.02 € | 1 | 17 Days | Grade 6 | 25 | 62 | 17 | Single Row | No current insulation | 7316570593440 | Without flange/groove | -20 to +120 °C | 211.0 |