Deep groove ball bearings / single row / TN9C4 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6004 TN9C4
6205 TN9C4
6305 TN9C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

9.45 €

1 17 Days Grade 5204212731657062082568.0

17.77 €

1 4 Days -2552157316572417768120.0

17.27 €

1 12 Days Grade 62562177316570117653211.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Strongly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None. open bearing
Temperature range -20 to +120 °C

Tech Support