Deep groove ball bearings / single row / outer ring with retaining rings / Z / NR / ZNR / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
311-ZNR
6208 -ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

162.98 €

1 4 Days Grade 0551202973165766805571500.0

33.43 €

1 4 Days Grade 64080187316570077797365.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Grooved Outer Race With Outer Race
Raceway No. of Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal Cover on one side Temperature range -20 to +150 °C

Tech Support