Deep groove ball bearings / single row / M / SKF (6038 M)

Deep groove ball bearings / single row / M / SKF 6038 M

Product Details:

Manufacturer part number: 6038 M

Brand: SKF

Price: 841.58

Delivery time: 4 Days


Technical Data:

I.D. D: 190 φ

Outer Diameter D: 290 φ

Width B: 46 mm

EAN: 7316576621598

Weight: 11059.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6038 M

Part Number
6038 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

841.58 €

1 4 Days 19029046731657662159811059.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / M / SKF, part number 6038 M.
You can find the detail information about specifications and dimensions on part number 6038 M.

Variation of this product

Part Number
6056 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2,839.78 €

1 4 Days 28042065731657117312231000.0

Tech Support