Deep groove ball bearings / single row / outer ring with retaining rings / Z / NR / ZNR / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

308-ZNR

Part Number
308-ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.27 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Grooved Accuracy  (JIS) Grade 6
I.D. D(φ) 40 Outer Diameter D(φ) 90 Width B(mm) 23
Outer Race With Outer Race Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation EAN 7316576680359 Seal Cover on one side
Temperature range -20 to +150 °C Weight(g) 686.0

This page is Deep groove ball bearings / single row / outer ring with retaining rings / Z / NR / ZNR / SKF, part number 308-ZNR.
You can find the detail information about specifications and dimensions on part number 308-ZNR.

Tech Support