Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / inner ring selectable / material selectable / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YET210-115

Part Number
YET210-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.15 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
I.D. D(φ) 49.213 Outer Diameter D(φ) 90 Width B(mm) 43.7
Outer Ring With Outer Ring Rolling Element Material Steel Bore Cylindrical bore
EAN 7316576617300 Fixing Eccentric locking collar Inner ring Widened inner ring on one side
Seal Contact seals on both sides Temperature range -20 to +120 °C Weight(g) 730.0

This page is Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / inner ring selectable / material selectable / SKF, part number YET210-115.
You can find the detail information about specifications and dimensions on part number YET210-115.

Tech Support