Deep groove ball bearings / single row / B2RSTVC3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3305 B-2RSTVC3

Part Number
3305 B-2RSTVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.22 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 25
Outer Diameter D(φ) 62 Width B(mm) 25.4 Raceway No. of Rows Double Row
Rolling Element Material Steel Cage Polyamide cage Clearance Slightly increased radial clearance
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 400
Arrangement Standard version Contact angle 40 degrees

This page is Deep groove ball bearings / single row / B2RSTVC3 / NKE BEARINGS, part number 3305 B-2RSTVC3.
You can find the detail information about specifications and dimensions on part number 3305 B-2RSTVC3.

Tech Support