Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SR188 -2Z
Part Number
|
---|
SR188 -2Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.38 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6.35 | 12.7 | 4.763 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3.0 |
Loading...
This page is Deep groove ball bearings / single row / 2Z / 2Z / ZEN, part number SR188 -2Z.
You can find the detail information about specifications and dimensions on part number SR188 -2Z.
Configure
Basic Attributes
Type
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Number of Bearing Ring Rows
Rolling Element Material
Bore
Cage
Clearance
Current insulation
Outer ring
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1603-2Z |
1616-2Z |
1623 -2Z |
1628-2Z |
604 -2Z |
SR4 -2Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.15 € | 1 | 4 Days | Steel | Grade 0 | 7.937 | 22.225 | 7.143 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 12.0 | ||
2.15 € | 1 | 4 Days | Steel | Grade 0 | 12.7 | 28.575 | 9.525 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 29.0 | ||
2.63 € | 1 | 4 Days | Steel | Grade 0 | 15.875 | 34.925 | 11.112 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 40.0 | ||
3.37 € | 1 | 4 Days | Steel | Grade 0 | 15.875 | 41.275 | 12.7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 72.0 | ||
0.87 € | 1 | 4 Days | Steel | Grade 0 | 4 | 12 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3.0 | ||
2.05 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6.35 | 15.875 | 4.978 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 5.0 |