Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
226431 |
754855 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Load capacity (kg) | Sheet size (mm) | Size | Total height (mm) | Tyre width (mm) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.96 € | 1 | Available | 3 Days | 100 | 100 | - | 43 | 43 mm | 50 | 27 | 35 | 27 | |
19.27 € | 1 | Available | 3 Days | 150 | 150 | 150 | 57 | 57 mm | 73 | 33 | 50 | 33 |
Loading...
Material (details) | Steel plate | Material | Steel plate | Product type | Swivel wheel |
---|---|---|---|---|---|
Swivel caster features | Rear opening | Type (misc.) | Steering wheel with reverse lock |