Gear Head Single Unit for Combination

Gear Head Single Unit for Combination
Oriental Motor, compact AC motor, gear head single unit for combination.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4H10S
4H15S
4H20S
4H50S
4H100S
4H200S
5H10S
5H15S
5H20S
5H30S
5H50S
5H100S
5H200S
5XH5S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reduction Ratio Gear Head Type Mounting Type Rotation Direction Shaft/Gear Type Specification Details Mounting Angle Size
(mm)

293.01 €

1 18 Days 10[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft80 (Motor part)

293.01 €

1 18 Days 15[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft80 (Motor part)

293.01 €

1 18 Days 20[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft80 (Motor part)

303.38 €

1 18 Days 50[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft80 (Motor part)

303.38 €

1 18 Days 100[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Reverse direction to the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft80 (Motor part)

313.75 €

1 18 Days 200[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Reverse direction to the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft80 (Motor part)

304.69 €

1 18 Days 10[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

304.69 €

1 18 Days 15[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

304.69 €

1 18 Days 20[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

315.06 €

1 18 Days 30[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

315.06 €

1 18 Days 50[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

315.06 €

1 18 Days 100[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Reverse direction to the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

325.43 €

1 18 Days 200[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Reverse direction to the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

506.50 €

1 18 Days -[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)-Same direction as the motorOrthogonal Shaft Hollow Hypoid, JH Gearhead, Stainless Steel Shaft90 (Motor part)

Loading...

  1. 1

Basic information

Type Other Environment Standard Electromagnetic Brakes, Clutches NA

Tech Support