Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901141184
Seal Material | Fluororubber | Maximum operating pressure bar | 100 | Type code | HEDE11A1-1X/100/K41G24/2/V |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0.132 | Customs tariff weight unit | kg | Pressure stage bar | 100 |
Voltage V/Hz | DC voltage 24 V | Electrical connection | M12, 4-pin as standard | Type | HEDE |
Display | LED display | Outputs | Two switching outputs | Connection | Piping installation |
Device series | 1X | Customs tariff weight Pro | 1 | Customs tariff article number | 90262020 |
Customs tariff country of origin | DE | Adjustment type | Adjusting ring |
This page is BOSCH REXROTH Pressure Switch HEDE 11, part number R901141184.
You can find the detail information about specifications and dimensions on part number R901141184.