BOSCH REXROTH Directional Spool Valve KKDER8 N / P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901069969
R901069973
R901069975
R901069978
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Customs tariff weight
(kg)
Customs tariff — weight per Customs tariff weight unit Customs tariff — weight unit Customs tariff — item number Spool symbol Auxiliary actuation device Customs tariff item number Customs tariff — country of origin Customs tariff weight per Customs tariff country of origin

154.69 €

1 5 Days -0.25-kg--NWithout auxiliary actuation device84812010-1DE

154.69 €

1 5 Days -0.25-kg--PWithout auxiliary actuation device84812010-1DE

172.52 €

1 5 Days 0.22-1-kg84812010NWith concealed auxiliary actuation device (standard)-DE--

172.52 €

1 5 Days -0.26-kg--PWith concealed auxiliary actuation device (standard)84812010-1DE

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 45 Spool return in main valve Via spring Spool position Not monitored
Screw-in bore High-performance and screw hole R/T-11A Valve type Directional spool valve Voltage (V/Hz) Without coil
Nominal size 8 Actuation type Direct-operated Spring return With spring return
Main connections 2 Maximum operating pressure (bar) 350 Electrical connection None
Actuation Electrical Type KKDE Device series A
Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil Control oil supply None Throttle insert diameter(mm) None
Adjustment type Mechanical Sealing material FKM

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360