BOSCH REXROTH Directional Control Valve 4WRGE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900954155

Part Number
R900954155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15,720.88 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 200 Spool return in main valve Via spring Spool position Monitored
Screw-in bore No screw-in valve Characteristic curve Linear Valve type 4/3 directional control valve
Customs tariff weight(kg) 10.88 Customs tariff weight unit kg Voltage (V/Hz) DC 24 V
Nominal size 16 Actuation type Pilot-controlled Spring return With spring return
Main connections 4 Pilot pressure (bar) 10 to 315 Spool symbol V
Maximum operating pressure (bar) 350 Electrical connection With component plug in accordance with E DIN 43 563-AM6, without cable socket (ordered separately) Type 4WRGE
Device series 1X Solenoid Proportional solenoid with removable spool Check valve None
Customs tariff item number 84812010 Setpoint input ±10 V Control electronics Internal
Customs tariff weight per 1 Control oil supply Internal control oil feed, internal control oil return Customs tariff country of origin DE
Adjustment type Electrical Sealing material NBR

This page is BOSCH REXROTH Directional Control Valve 4WRGE, part number R900954155.
You can find the detail information about specifications and dimensions on part number R900954155.

Tech Support