Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R928038267
Treatment Air Flow Rate(l/min) | 41 | Clogging indicator design | Mechanical/visual | Filter type | Duplex filter |
---|---|---|---|---|---|
Customs tariff weight(kg) | 8.5 | Customs tariff weight unit | kg | Bypass valve yes/no | Yes |
Norm | DIN 24550 | Max. differential pressure of filter element | 30 | Design size | 63 |
Switching pressure (bar) | 5 | Type | 150LDN | Filter material | Glass fiber material |
Connection size | G1 | Bypass opening pressure (bar) | 7 | Customs tariff item number | 84212980 |
Customs tariff weight per | 1 | Filter rating (µm) | 10 | Customs tariff country of origin | DE |
Sealing material | NBR |
This page is BOSCH REXROTH Duplex Filter 150 LD(N), part number R928038267.
You can find the detail information about specifications and dimensions on part number R928038267.