BOSCH REXROTH Inline Filter 110 LEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R928041641

Part Number
R928041641
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

705.26 €

1 5 Days

Loading...

  1. 1

Basic information

Treatment Air Flow Rate(l/min) 61 Clogging indicator design Mechanical/visual Filter type Inline filter
Customs tariff weight(kg) 1.45 Customs tariff weight unit kg Bypass valve yes/no Yes
Norm DIN 24550 Max. differential pressure of filter element 30 Design size 100
Switching pressure (bar) 5 Type 110LEN Filter material Glass fiber material
Connection size G1 Bypass opening pressure (bar) 7 Customs tariff item number 84212980
Customs tariff weight per 1 Filter rating (µm) 10 Customs tariff country of origin DE
Sealing material NBR

This page is BOSCH REXROTH Inline Filter 110 LEN, part number R928041641.
You can find the detail information about specifications and dimensions on part number R928041641.

Tech Support