Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YAR 203/15-2F
Part Number
|
---|
YAR 203/15-2F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Designator cover / seal | Internal diameter (inch) d (inch) | Width C (mm) | Marking cover / seal | Central length S (mm) | Bore code | Version: rubber insulating ring | Thread | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.83 € | 1 | 5 Days | 15 | 40 | 27.4 | Metric System | 4800 | 9600 | 0.102 | 24.2 | 0.3 | Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger | - | 12 | 2F | 15.9 | 03 | RIS 203 | M6x0.75 | Steel |
Loading...
Design | Radial insert ball bearing | Ring nut | No | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
Method of attachment | Set screws | Rotation direction | Alternating | Model series | YAR.. |
Outer surface design | Spherical | Customs tariff — country of origin | DE |
This page is Radial insert ball bearings / single row / inner ring extended on both sides / grub screw locking / SKF, part number YAR 203/15-2F.
You can find the detail information about specifications and dimensions on part number YAR 203/15-2F.
Configure
Basic Attributes
Internal diameter (inch) d(inch)
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Size Standard
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Designator cover / seal
Width C(mm)
Marking cover / seal
Central length S(mm)
Bore code
Version: rubber insulating ring
Thread
Engineering material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
YAR 203-2F |
YAR 203/12-2F |
YAR 204-012-2F |
YAR 204-2F |
YAR 204-2RF |
YAR 204-2RF/HV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Designator cover / seal | Internal diameter (inch) d (inch) | Width C (mm) | Marking cover / seal | Central length S (mm) | Bore code | Version: rubber insulating ring | Thread | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.95 € | 1 | 5 Days | 17 | 40 | 27.4 | Metric System | 4800 | 9600 | 0.094 | 24.2 | 0.3 | Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger | - | 12 | 2F | 15.9 | 03 | RIS 203 | M6x0.75 | Steel | ||
18.83 € | 1 | 5 Days | 12 | 40 | 27.4 | Metric System | 4800 | 9600 | 0.119 | 24.2 | 0.3 | Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger | - | 12 | 2F | 15.9 | 03 | RIS 203 | M6x0.75 | Steel | ||
19.40 € | 1 | 5 Days | 19.05 | 47 | 31 | Inch Base | 6600 | 12700 | 0.152 | 28.2 | 0.6 | Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger | 0.75 | 14 | 2F | 18.3 | 04 | RIS 204 | 1/4-28 UNF | Steel | ||
16.95 € | 1 | 5 Days | 20 | 47 | 31 | Metric System | 6600 | 12700 | 0.145 | 28.2 | 0.6 | Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger | - | 14 | 2F | 18.3 | 04 | RIS 204 | M6x0.75 | Steel | ||
18.98 € | 1 | 5 Days | 20 | 47 | 31 | Metric System | 6600 | 12700 | 0.148 | 28.2 | 0.6 | Multiple seal with vulcanized sealing lip | - | 14 | 2RF | 18.3 | 04 | RIS 204 | M6x0.75 | Steel | ||
78.89 € | 1 | 5 Days | 20 | 47 | 31 | Metric System | 6600 | 10800 | 0.144 | 28.2 | 0.6 | Multiple seal with vulcanized sealing lip | - | 14 | 2RF | 18.3 | 04 | RIS 204 | M6x0.75 | Stainless |