Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0167422810000
Part Number
|
---|
0167422810000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Pressure point a (mm) | Bearing clearance identifier | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.97 € | 1 | 5 Days | 50 | 90 | 20 | 62000 | 13000 | Radial | 56000 | 63.6 | 1.1 | 2.9 | 10 | 76.4 | 49 | CN | 0.57 | QJ210-XL-MPA |
Loading...
Number of Bearing Ring Rows | Single Row | Product type | Four-point contact bearing | Pressure angle alpha °(°) | 35 |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — item number | 84821090 |
Number of retaining grooves | 0 | Cage designation | Solid brass cage | Marking cover / seal | None |
Model series | QJ.. | Customs tariff — country of origin | DE | Cage material | Brass |
Customs tariff — weight unit | kg |
This page is Four point contact bearing / FAG, part number 0167422810000.
You can find the detail information about specifications and dimensions on part number 0167422810000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension D1(mm)
Pressure point a(mm)
Bearing clearance identifier
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0167422220000 |
0167422490000 |
0167422650030 |
0167424430030 |
0167424780000 |
0167424940000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Pressure point a (mm) | Bearing clearance identifier | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.26 € | 1 | 5 Days | 30 | 62 | 16 | 37500 | 20000 | Radial | 27500 | 40.3 | 1 | 1.41 | 6 | 50.7 | 32 | CN | 0.24 | QJ206-XL-MPA | |||
- | 1 | 5 Days | 40 | 80 | 18 | 58000 | 9500 | Radial | 46500 | 53.6 | 1.1 | 2.38 | 8 | 66.8 | 42 | CN | 0.44 | QJ208-XL-MPA | |||
- | 74.06 € | 1 | 5 Days | 45 | 85 | 19 | - | - | - | - | 58.4 | 1.1 | - | 9 | 72 | 45 | C3 | 0.5 | - | ||
- | 68.48 € | 1 | 5 Days | 30 | 72 | 19 | - | - | - | - | 43.9 | 1.1 | - | 6 | 58 | 36 | C3 | 0.403 | - | ||
80.62 € | 1 | 5 Days | 35 | 80 | 21 | 61000 | 17900 | Radial | 46500 | 50.7 | 1.5 | - | 7 | 64.8 | 41 | CN | 0.56 | QJ307-XL-MPA | |||
92.83 € | 1 | 5 Days | 40 | 90 | 23 | 84000 | 15400 | Radial | 62000 | 56.6 | 1.5 | - | 8 | 73.4 | 46 | CN | 0.755 | QJ308-XL-MPA |