Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FNL 506 B |
FNL 507 B |
FNL 508 B |
FNL 509 B |
FNL 510 B |
FNL 511 B |
FNL 512 B |
FNL 513 B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing, locating ring, seal basic shape | Distance between housing base and bearing seat Ba (mm) | Distance between housing base and bearing seat Bb (mm) | Pitch circle J (mm) | suitable bearings | Screw size for mounting hole G | Shaft diameter max. (mm) | D1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.15 € | 1 | 5 Days | 25 | 1.6 | 117 | 60 | 130 | 12 | 44 | 1206 EKTN9; H 206; 1xFRB 6/62; TFL 506|2206 EKTN9; H 306; TFL 506; ZW 50X62|22206 EK; H 306; TFL 506; ZW 50X62|C 2206 KTN9; H 306 E; 1xFRB 2/62; TFL 506 | 16 | 15 | 116 | 1206 EKTN9|2206 EKTN9|22206 EK|C 2206 KTN9 | M10 | 25 | 86 | ||
176.71 € | 1 | 5 Days | 30 | 1.85 | 130 | 64 | 145 | 12 | 48.5 | 1207 EKTN9; H 207; 1xFRB 8/72; TFL 507|2207 EKTN9; H 307; TFL 507; ZW 65X72|22207 EK; H 307; TFL 507; ZW 65X72|C 2207 KTN9; H 307 E; TFL 507; ZW 65X72 | 16 | 17 | 130 | 1207 EKTN9|2207 EKTN9|22207 EK|C 2207 KTN9 | M12 | 30 | 95 | ||
180.75 € | 1 | 5 Days | 35 | 2.4 | 143 | 66 | 160 | 12 | 54 | 1208 EKTN9; H 208; 1xFRB 7/80; TFL 508|2208 EKTN9; H 308; TFL 508; ZW 70X80|22208 EK; H 308; TFL 508; ZW 70X80|C 2208 KTN9; H 308 E; TFL 508; ZW 70X80 | 17 | 18 | 140 | 1208 EKTN9|2208 EKTN9|22208 EK|C 2208 KTN9 | M12 | 35 | 105 | ||
184.20 € | 1 | 5 Days | 40 | 3.238 | 160 | 70.5 | 179 | 12 | 60 | 1209 EKTN9; H 209; 1xFRB 6/85; TFL 509|2209 EKTN9; H 309; TFL 509; ZW 75X85|22209 EK; H 309; TFL 509; ZW 75X85|C 2209 KTN9; H 309 E; TFL 509; ZW 75X85 | 19 | 19 | 160 | 1209 EKTN9|2209 EKTN9|22209 EK|C 2209 KTN9 | M12 | 40 | 113 | ||
194.82 € | 1 | 5 Days | 45 | 3.5 | 160 | 75 | 179 | 15 | 60 | 1210 EKTN9; H 210; 1xFRB 5/90; TFL 510|2210 EKTN9; H 310; TFL 510; ZW 80X90|22210 EK; H 310; TFL 510; ZW 80X90|C 2210 KTN9; H 310 E; TFL 510; ZW 80X90 | 22 | 21 | 160 | 1210 EKTN9|2210 EKTN9|22210 EK|C 2210 KTN9 | M12 | 45 | 118 | ||
227.78 € | 1 | 5 Days | 50 | 4.2 | 172.5 | 82 | 192 | 15 | 65 | 1211 EKTN9; H 211; 1xFRB 6/100; TFL 511|2211 EKTN9; H 311; TFL 511; ZW 85X100|22211 EK; H 311; TFL 511; ZW 85X100|C 2211 KTN9; H 311 E; TFL 511; ZW 85X100 | 24 | 23 | 170 | 1211 EKTN9|2211 EKTN9|22211 EK|C 2211 KTN9 | M12 | 50 | 127 | ||
249.09 € | 1 | 5 Days | 55 | 5.358 | 189 | 83 | 210 | 15 | 72 | 1212 EKTN9; H 212; 1xFRB 8/110; TFL 512|2212 EKTN9; H 312; TFL 512; ZW 90X110|22212 EK; H 312; TFL 512; ZW 90X110|C 2212 KTN9; H 312 E; 1xFRB 2/110; TFL 512 | 23 | 22 | 180 | 1212 EKTN9|2212 EKTN9|22212 EK|C 2212 KTN9 | M12 | 55 | 142 | ||
268.83 € | 1 | 5 Days | 60 | 6.4 | 203 | 86 | 225 | 15 | 78 | 1213 EKTN9; H 213; 1xFRB 10/120; TFL 513|2213 EKTN9; H 313; 1xFRB 2/120; TFL 513|22213 EK; H 313; 1xFRB 2/120; TFL 513|C 2213 KTN9; H 313 E; 1xFRB 2/120; TFL 513 | 22 | 24 | 190 | 1213 EKTN9|2213 EKTN9|22213 EK|C 2213 KTN9 | M12 | 60 | 152 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Hole shape | tapered |
Model | triangular | Model series | FNL..B | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Shape | continuous shaft |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing, locating ring, seal basic shape
Distance between housing base and bearing seat Ba(mm)
Distance between housing base and bearing seat Bb(mm)
Pitch circle J(mm)
suitable bearings
Screw size for mounting hole G
Shaft diameter max.(mm)
D1(mm)
Type
Filter by standard shipping days
Optional Attributes